AXIS#.SAFE.SCA_#.INRANGE

Description

Indicates whether the position is in range or not when using the Safe CAm (SCA) function.

Value Description

0

Not in range

1

In range

Context

For complete SCA information refer to AXIS#.SAFE.SCA_#.INRANGE.

Related safety parameters:

Versions

Action

Version

Notes

Implemented

2-04-00-000

Implemented in SMM revision v0.56

General Information

Type

Read Only

Units

N/A

Range

0, 1
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
AXIS1.SAFE.SCA_1.INRANGE

66e8h

01h

Unsigned8

-

-

Read only

Yes

AXIS1.SAFE.SCA_2.INRANGE

66e8h

02h

Unsigned8

-

-

Read only

Yes

AXIS1.SAFE.SCA_3.INRANGE

66e8h

03h

Unsigned8

-

-

Read only

Yes

AXIS2.SAFE.SCA_1.INRANGE

6ee8h

01h

Unsigned8

-

-

Read only

Yes

AXIS2.SAFE.SCA_2.INRANGE

6ee8h

02h

Unsigned8

-

-

Read only

Yes

AXIS2.SAFE.SCA_3.INRANGE

6ee8h

03h

Unsigned8

-

-

Read only

Yes